Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Inductive Sensor
BI3-Q06-AP6X2-0.35-JST4.3
Order ID no. 1620117
In Stock
Price Group
E1
List Price
85,60 €
Item Total
85,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
BI3-Q06-AP6X2-0.35-JST4.3
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.35
Design
Rectangular
Dimensions (L x W x H)
27,8 mm x 17,3 mm x 6 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
add_shopping_cart
person
Login