Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI40U-CP40-ADZ30X2/S364-F 40M | TURCK - Your Global Automation Partner
Inductive Sensor
NI40U-CP40-ADZ30X2/S364-F 40M
Order ID no. 1623604
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
40
Design
Rectangular
Dimensions (L x W x H)
190 mm x 67 mm x 50 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
Ultem
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
Ultem
Rated switching distance (mm)
40
Special features
Factor 1, Sn +, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
493,90 €
Item Total
493,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI40U-CP40-ADZ30X2/S364-F 40M
Contact Support