Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI35U-CP40-AD4X/S74 | TURCK - Your Global Automation Partner
Has never been produced in series
NI35U-CP40-AD4X/S74
Order ID no. 1623614
home
Home
Loading...
Technical Data
Downloads
Special features
uprox+, Factor 1, Resistant to magnetic fields
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
35
Switching element function
NO contact
Switching frequency (kHz)
0.15
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
€264.00
Item Total
€264.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI35U-CP40-AD4X/S74
Contact Support