Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI30-QF15-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI30-QF15-AP6X2-H1141
Order ID no. 1625100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
120 mm x 80 mm x 15 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
30
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
123,90 €
Item Total
123,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI30-QF15-AP6X2-H1141
Contact Support