Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI50U-CK40-VP6X2/S105 20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Has never been produced in series.
NI50U-CK40-VP6X2/S105 20M
Order ID no. 1625813
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
20
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
NI50U-CK40-VP6X2/S105 20M
In Stock
Price Group
E2
List Price
134,80 €
Item Total
134,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support