Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI30U-CP40-AN6X2/S10 | TURCK - Your Global Automation Partner
Inductive Sensor
BI30U-CP40-AN6X2/S10
Order ID no. 1625827
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance (mm)
30
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI30U-CP40-AN6X2/S10
In Stock
Price Group
E2
List Price
114,10 €
Item Total
114,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support