Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI50U-CP40-VP4X2/S1201F 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI50U-CP40-VP4X2/S1201F 12M
Order ID no. 1625867
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
12
Design
Rectangular
Dimensions (L x W x H)
190 mm x 67 mm x 50 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
Ultem
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
Ultem
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
312,70 €
home
Turck-Shop
Products
Others
NI50U-CP40-VP4X2/S1201F 12M
Item Total
312,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support