Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3U-MT12-AP6X-H1141/S1589 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI3U-MT12-AP6X-H1141/S1589
Order ID no. 16342121
home
Home
Loading...
Technical Data
Downloads
Special features
uprox+, Factor 1, Resistant to magnetic fields, weldguard®, PTFE-coated
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP + WeldGuard™
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
3
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
€185.20
home
Turck-Shop
Products
Others
BI3U-MT12-AP6X-H1141/S1589
Item Total
€185.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support