Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3U-MT12E-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3U-MT12E-AP6X-H1141
Order ID no. 1634246
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
3
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
3
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
72,70 €
home
Turck-Shop
Products
Others
BI3U-MT12E-AP6X-H1141
Item Total
72,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support