Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M16X1.5 PVDF CABLE GLAND | TURCK - Your Global Automation Partner
Mounting Accessories
M16X1.5 PVDF CABLE GLAND
Order ID no. 1634759
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
150
Ambient temperature min. (°C)
-35
Design
Accessories for rectangular sensor
Dimensions (L x W x H)
30 mm
Housing material
Plastic
Housing quality
PVDF
Mounting accessories for
Rectangular sensors
Protection class
IP69K
Key Features
Protection class
IP69K
In Stock
Price Group
C1
List Price
3,92 €
home
Turck-Shop
Products
Others
M16X1.5 PVDF CABLE GLAND
Item Total
3,92 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support