Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1U-S12-AP6X/S100 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1U-S12-AP6X/S100
Order ID no. 1634800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA6-GK15
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
93,60 €
Item Total
93,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI1U-S12-AP6X/S100
Contact Support