Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-EM18WD-AP6X-H1141/3GD | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-EM18WD-AP6X-H1141/3GD
Order ID no. 1634853
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Connector type
M12 × 1
Design
Threaded barrel
Dimensions (L x W x H)
18 mm x 52 mm
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
NO contact
Switching frequency (kHz)
1.5
Key Features
Protection class
IP68, IP69K
Price Group
E2
List Price
114,00 €
home
Turck-Shop
Products
Others
BI8U-EM18WD-AP6X-H1141/3GD
Item Total
114,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support