Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI4U-M12-AN6X 5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI4U-M12-AN6X 5M
Order ID no. 1634864
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
4
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
3
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
81,70 €
Item Total
81,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI4U-M12-AN6X 5M
Contact Support