Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10U-M12E-VN44X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10U-M12E-VN44X
Order ID no. 1634874
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
89,80 €
Item Total
89,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI10U-M12E-VN44X
Contact Support