Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI4U-EM12E-VP44X/S1178 | TURCK - Your Global Automation Partner
Obsoleted: use alternative material 100000766
BI4U-EM12E-VP44X/S1178
Order ID no. 1634925
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
White
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
4
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
128,10 €
Item Total
128,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI4U-EM12E-VP44X/S1178
Contact Support