Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1U-S12-AP6X/S1132 | TURCK - Your Global Automation Partner
Inductive Sensor With short hysteresis
BI1U-S12-AP6X/S1132
Order ID no. 1634930
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA6-GK15
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
99,50 €
home
Turck-Shop
Products
Others
BI1U-S12-AP6X/S1132
Item Total
99,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support