Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI8U-EH16.5WD-AP6X-0.1-RSL4 | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-EH16.5WD-AP6X-0.1-RSL4
Order ID no. 1634970
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
0.1
Connector type
M12 x 1
Design
Smooth barrel
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1.5
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
BI8U-EH16.5WD-AP6X-0.1-RSL4
In Stock
Price Group
E2
List Price
122,60 €
Item Total
122,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support