Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10U-EM12WD-AP6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
NI10U-EM12WD-AP6X 7M
Order ID no. 1634980
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable color
White
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
10
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
NI10U-EM12WD-AP6X 7M
In Stock
Price Group
E2
List Price
101,20 €
Item Total
101,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support