Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10U-MT12E-AP6X2-H1141/S1589 | TURCK - Your Global Automation Partner
Inductive Sensor With WeldGuard™ Coating
NI10U-MT12E-AP6X2-H1141/S1589
Order ID no. 1634994
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP + WeldGuard™
Rated switching distance (mm)
10
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+, weldguard®
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
165,80 €
home
Turck-Shop
Products
Others
NI10U-MT12E-AP6X2-H1141/S1589
Item Total
165,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support