Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-EM18MWD-VN44X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-EM18MWD-VN44X-H1141
Order ID no. 1635127
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
Complementary contact
Switching frequency (kHz)
1.5
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
BI8U-EM18MWD-VN44X-H1141
In Stock
Price Group
E2
List Price
114,90 €
Item Total
114,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support