Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-EM18-AP6X 10M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EM18-AP6X 10M
Order ID no. 1635301
In Stock
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
10
Rated switching distance (mm)
5
Switching frequency (kHz)
2.5
Price Group
E1
List Price
91,00 €
home
Turck-Shop
Products
Others
BI5U-EM18-AP6X 10M
Item Total
91,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support