Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI15U-M18-AP6X 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI15U-M18-AP6X 12M
Order ID no. 1635312
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
106,80 €
home
Turck-Shop
Products
Others
NI15U-M18-AP6X 12M
Item Total
106,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support