Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-EG18SK-AP6X/S262 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EG18SK-AP6X/S262
Order ID no. 1635401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
2.5
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI5U-EG18SK-AP6X/S262
In Stock
Price Group
E1
List Price
69,40 €
Item Total
69,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support