Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-Q12-AP6X2-V1131/F2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive sensor
BI5U-Q12-AP6X2-V1131/F2
Order ID no. 1635528
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
40 mm x 26 mm x 12 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI5U-Q12-AP6X2-V1131/F2
In Stock
Price Group
E2
List Price
81,40 €
Item Total
81,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support