Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-Q12-VP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-Q12-VP6X2-H1141
Order ID no. 1635534
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Electrical connection
Connector
Operating voltage
DC
Output function
PNP
Protection class
IP68
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
Price Group
E2
List Price
93,30 €
Item Total
93,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5U-Q12-VP6X2-H1141
Contact Support