Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10U-EM30-AN6X-0.2-RS4T | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-EM30-AN6X-0.2-RS4T
Order ID no. 1636390
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
178,40 €
home
Turck-Shop
Products
Others
BI10U-EM30-AN6X-0.2-RS4T
Item Total
178,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support