Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI15U-EM30E-AP6X-H1141/S939 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15U-EM30E-AP6X-H1141/S939
Order ID no. 1636752
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, Sn +, uprox3
Switching element function
NO contact
Switching frequency (kHz)
0.75
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E2
List Price
105,10 €
Item Total
105,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15U-EM30E-AP6X-H1141/S939
Contact Support