Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15U-M30-AP6X 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI15U-M30-AP6X 12M
Order ID no. 1636757
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
113,40 €
home
Turck-Shop
Products
Others
BI15U-M30-AP6X 12M
Item Total
113,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support