Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-EM12EWD-AP4X-H1141 | TURCK - Your Global Automation Partner
Magnetic field sensor
BIM-EM12EWD-AP4X-H1141
Order ID no. 1643311
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
126,90 €
Item Total
126,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-EM12EWD-AP4X-H1141
Contact Support