Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-NST-AP6X-0.2XOR-RS4/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-NST-AP6X-0.2XOR-RS4/S34
Order ID no. 1644107
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
0.2
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, grooved, Profile cylinder, T-groove cylinder
Design
Rectangular
Dimensions (L x W x H)
28 mm x 17 mm x 14 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.015
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
98,30 €
home
Turck-Shop
Products
Others
BIM-NST-AP6X-0.2XOR-RS4/S34
Item Total
98,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support