Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI8U-M12-AP6X-H1141/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI8U-M12-AP6X-H1141/S97
Order ID no. 1644149
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
82,50 €
home
Turck-Shop
Products
Others
NI8U-M12-AP6X-H1141/S97
Item Total
82,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support