Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-M18-AP6X/S105 | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-M18-AP6X/S105
Order ID no. 1644725
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
18 mm x 54 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1.5
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI8U-M18-AP6X/S105
In Stock
Price Group
E2
List Price
90,50 €
Item Total
90,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support