Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI10U-M18-VN6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-M18-VN6X 7M
Order ID no. 1644849
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
Complementary contact
Switching frequency (kHz)
1.5
home
Turck-Shop
Products
Others
BI10U-M18-VN6X 7M
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
105,80 €
Item Total
105,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support