Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10U-EM18WD-VP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-EM18WD-VP6X
Order ID no. 1644864
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
White
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
10
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, uprox3
Switching element function
Complementary contact
Switching frequency (kHz)
1.5
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
BI10U-EM18WD-VP6X
In Stock
Price Group
E2
List Price
108,70 €
Item Total
108,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support