Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI6U-MT12-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI6U-MT12-AP6X2-H1141
Order ID no. 1644904
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
6
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
89,90 €
home
Turck-Shop
Products
Others
BI6U-MT12-AP6X2-H1141
Item Total
89,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support