Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10U-H18H-AP6X-0.15-RS4/XOR | TURCK - Your Global Automation Partner
Inductive Sensor
NI10U-H18H-AP6X-0.15-RS4/XOR
Order ID no. 1645128
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
0.15
Connector type
M12 x 1
Design
Smooth barrel
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
POM
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
85,10 €
Item Total
85,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI10U-H18H-AP6X-0.15-RS4/XOR
Contact Support