Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI12U-EM18-AN6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-EM18-AN6X 7M
Order ID no. 1645307
home
Home
Loading...
Technical Data
Downloads
CAD
Cable length (m)
2
Design
Threaded barrel
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Non-flush
Quality active face
PBT
Switching frequency (kHz)
1
home
Turck-Shop
Products
Others
NI12U-EM18-AN6X 7M
Item Total
87,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
87,60 €