Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI12U-EM18-AP6X2-H1141/S395/S1589 | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-EM18-AP6X2-H1141/S395/S1589
Order ID no. 1645491
home
Home
Loading...
Technical Data
Downloads
Special features
uprox+, Factor 1, Resistant to magnetic fields
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT + WeldGuard™
Rated switching distance (mm)
12
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
€213.80
Item Total
€213.80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI12U-EM18-AP6X2-H1141/S395/S1589
Contact Support