Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI14U-MT18E-AP6X-H1141/S724 | TURCK - Your Global Automation Partner
Inductive Sensor
NI14U-MT18E-AP6X-H1141/S724
Order ID no. 1645800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
14
Special features
uprox
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
95,60 €
Item Total
95,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI14U-MT18E-AP6X-H1141/S724
Contact Support