Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI20U-GT30-AP6X-B1141/S332 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-GT30-AP6X-B1141/S332
Order ID no. 1646248
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
20
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
127,50 €
home
Turck-Shop
Products
Others
NI20U-GT30-AP6X-B1141/S332
Item Total
127,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support