Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI20U-S30-AP6X-H1141/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI20U-S30-AP6X-H1141/S97
Order ID no. 1646601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
114,70 €
home
Turck-Shop
Products
Others
NI20U-S30-AP6X-H1141/S97
Item Total
114,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support