Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI20U-TS12-AN6X2-V1131/S989 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-TS12-AN6X2-V1131/S989
Order ID no. 1646642
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
80 mm x 17 mm x 12 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, Sn +, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.008
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
181,50 €
Item Total
181,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI20U-TS12-AN6X2-V1131/S989
Contact Support