Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI11-TS12-AP6X2-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
NI11-TS12-AP6X2-V1131
Order ID no. 1646643
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
80 mm x 17 mm x 12 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
11
Special features
Ring sensor, static output
Switching element function
NO contact
Switching frequency (kHz)
0.008
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI11-TS12-AP6X2-V1131
In Stock
Price Group
E1
List Price
165,10 €
Item Total
165,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support