Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI20U-P30SK-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-P30SK-AN6X
Order ID no. 1646720
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Threaded barrel
Dimensions (L x W x H)
30 mm x 87 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
Price Group
E1
List Price
80,60 €
Item Total
80,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI20U-P30SK-AN6X
Contact Support