Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
8EA-003-2 | TURCK - Your Global Automation Partner
Inductive Sensor
8EA-003-2
Order ID no. 1650024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.125
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions (L x W x H)
26 mm
Electrical connection
Connector
Housing material
Plastic
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
1
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
155,20 €
home
Turck-Shop
Products
Others
8EA-003-2
Item Total
155,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support