Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI1-Q6.5-AP6-0.160-FSF4/S334(8EA-018-1) | TURCK - Your Global Automation Partner
Inductive sensor
NI1-Q6.5-AP6-0.160-FSF4/S334(8EA-018-1)
Order ID no. 1650045
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Protection class
IP67
Special features
Resistant to magnetic fields
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
156,50 €
Item Total
156,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI1-Q6.5-AP6-0.160-FSF4/S334(8EA-018-1)
Contact Support