Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SI3.5-K10-AP6X/S258 3M | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI3.5-K10-AP6X/S258 3M
Order ID no. 1650049
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
2
Design
Slot sensor
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
3.5
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
67,10 €
home
Turck-Shop
Products
Others
SI3.5-K10-AP6X/S258 3M
Item Total
67,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support