Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI8-P18-AP6/S139-S90 15M | TURCK - Your Global Automation Partner
Inductive Sensor
NI8-P18-AP6/S139-S90 15M
Order ID no. 1650095
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Special features
Underwater
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP68
Price Group
E1
List Price
152,00 €
Item Total
152,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI8-P18-AP6/S139-S90 15M
Contact Support