Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-DSC26-2AP6X2-H1141/S1124 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor dual sensor for rotary actuators
NI4-DSC26-2AP6X2-H1141/S1124
Order ID no. 1650156
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Dual sensor for rotary actuators
Dimensions (L x W x H)
28 mm x 42 mm x 26 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
0.05
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
159,80 €
home
Turck-Shop
Products
Others
NI4-DSC26-2AP6X2-H1141/S1124
Item Total
159,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support