Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI12U-P18-AP6/S139-S90 50M | TURCK - Your Global Automation Partner
Inductive Sensor For underwater applications
NI12U-P18-AP6/S139-S90 50M
Order ID no. 1650204
In Stock
Item Total
234,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI12U-P18-AP6/S139-S90 50M
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
50
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
12
Special features
Factor 1, Resistant to magnetic fields, Sn +, Underwater
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Protection class
IP68
Price Group
E1
List Price
234,30 €
Contact Support